Vandtætte armaturer

Se en bred vifte af vandtætte armaturer fra Philips. Find vandtætte indendørs belysningsløsninger, som er yderst effektive, pålidelige, holdbare og beskytter mod vandindtrængning. Vores innovative produktsortiment af vandtætte LED lys kan nemt installeres på ethvert indendørs sted.

12 varer

FAQs

What IP ratings do waterproof LED luminaires offer, and how does ISO 14644-1 relate to them?

Waterproof luminaires on this page are available with IP65, IP66, IP67, IP68 and IP69K ratings. Under IEC 60529 Table 3, the second numeral defines water protection, from water jets (5, 6) to temporary (7) and continuous (8) immersion. IP69K covers high-pressure, high-temperature washdown. For cleanroom applications, ISO 14644-1 classifies rooms by permitted airborne particle counts (ISO Class 1 to 9). Match the IP rating to the washdown regime and the luminaire design to the target ISO class.

Which waterproof luminaire families are available on this page?

The page covers a broad waterproof portfolio. Families include Pacific LED Gen5, Pacific LED Gen5 Value, CoreLine waterproof gen3, CoreLine Waterproof, quick-fit, CoreLine Fastset waterproof, CoreLine tubular waterproof gen2, Ledinaire waterproof, EcoSet, GreenUp Waterproof, SmartBright LED Waterproof WT065C, Essential LED Waterproof and Pierlite Vandaprime waterproof, among others. Each family page lists its specific variants and options.

What luminous flux, efficacy and wattage do these waterproof luminaires cover?

Luminous flux ranges from 1,200 lm to 15,000 lm across the families on this page. Power ratings range from 13 W to 97 W. Efficacy spans 100 lm/W to 189 lm/W, so higher-efficacy variants use less energy for the same light output. The required illuminance in lux depends on the application and should be validated in DIALux or Relux against the project's task requirements before final selection.

What colour temperature, CRI and lifetime options are available?

Colour temperatures range from 3,000 K to 6,500 K across the families on this page, and CRI reaches up to 80. Rated lifetime ranges from 50,000 hours to 100,000 hours, depending on family and variant. Choose the CCT according to the application's visual and design intent. Confirm the exact lifetime and lumen-maintenance figure for your chosen variant on its product datasheet.

Do these waterproof luminaires support DALI dimming and connected lighting?

Many families are dimmable, but not all, so check the specific variant. Dimmable variants can be controlled through a control system such as DALI, or through 0-10V. Both routes rely on a suitable driver in the luminaire. DALI-2 or D4i variants suit installations that need multi-master addressing or sensor-on-driver data. Where offered, Interact-Ready luminaires with suitable Interact-Ready drivers enable wireless connected lighting without DALI bus wiring. See lighting controls for system options.

Which impact-resistance (IK) ratings are available for waterproof luminaires?

IK ratings across the families on this page include IK05, IK06, IK08 and IK10. IK10 is the highest grade on the IK impact scale. Select a higher IK rating for areas exposed to mechanical impact. Combine it with an IP rating suited to the installation's moisture and washdown conditions. The datasheet for each family confirms the IK and IP rating of every individual variant.

Where can I download IES files, datasheets and BIM objects for these luminaires?

Datasheets, IES/LDT photometric files and BIM/Revit objects are available from each family page on signify.com. Pacific LED Gen5 is also available via the Online Product Configurator (OPC), which lets specifiers configure options such as lumen output and CCT. Downloads are provided for both pre-configured SKUs and configurator-generated codes. For other families, such as CoreLine waterproof gen3, use the downloads section of the family page.

What warranty applies to these waterproof luminaires?

A standard 5-year warranty applies across the families on this page, which supports long-term specification in moisture-exposed indoor installations. Detailed warranty conditions are set out in Signify's applicable terms. Warranty terms can differ by country and project type. Verify the warranty period and conditions that apply in your market with the local Signify representative or an authorised partner.

How do I request a quote or buy waterproof luminaires?

Signify waterproof luminaires are sold through Signify's authorised partner and distributor network. Use the Where to buy function on signify.com to find a partner. You can also contact Signify directly for project quotations, sample requests and specification support. For related products, browse the wider waterproof and cleanroom range, which also includes waterproof battens.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Regulatory requirements vary by market and are not covered in detail on this page. Examples include the EU EcoDesign Directive, the EU Single Lighting Regulation 2019/2020 and national installation rules. For compliance information specific to your installation, visit Signify's website for your country via the country selector. The corresponding category page lists locally compliant variants and the applicable standards.