You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Emergency lighting kits

     

    Bodine emergency lighting kits convert essentially any luminaire into code compliant emergency lighting. These emergency lighting kits are provided with an emergency driver, LED module, wiring, and all other hardware needed for installation. Simply install the driver, wire the module and test switch, and connect the driver to AC mains.

     

    The kit will automatically charge the battery when AC mains is present. When power is lost, the kit will automatically switch to the emergency mode, powering the included LED module for at least 90 minutes.

    Product information

    Small Form Factor Linear Kits

    BLK1000

     
    • LED module and hardware included
    • 1000 lumens output
    • ABConnect and Selectable Self-Test
    • CEC Title 20

    Read more