Signify BPS962 | GRANDVILLE LED, GRN34 | LED GreenLine 3400 lm

BPS962 LED34/840 LO-O CLO-DDF6 C4K

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 60 mm, Power supply unit regulating, Constant light output and DynaDimmer fixed presets version 6, 1626 lm, 20.9 W, 78 lm/W, 4000 K, (0.3818, 0.3797) SDCM <3, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 4.0 m without plug, Flying leads/wires

Order code: 919008630306
Full order code: 871829156338900

Specifications

Lamp family code
GRN34 [LED GreenLine 3400 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BPS962 LED34/840 LO-O CLO-DDF6 C4K txt 4.7 kB
Product leaflet
Localized commercial leaflet 919008630306 en_AA pdf 313.8 kB

Brochures

Install instructions
Mounting instruction of GrandeVille LED pdf 2.0 MB

Visuals

Product-Photographs-919008630306_EU
Multiple assets - Visuals
Product-Diagrams-919008630306_EU
Multiple assets - Visuals