Signify GrandeVille LED

GrandeVille LED: a design classic for any urban application

Products

BPS962 LED45/830 II LO CLO-DDF6 C4K
BPS962 LED45/830 II LO CLO-DDF6 C4K
919008630298
BPS962 LED29/830 DF CLO-DDF6 C4K
BPS962 LED29/830 DF CLO-DDF6 C4K
919008630301
BPS962 LED34/840 DF CLO-DDF6 C4K
BPS962 LED34/840 DF CLO-DDF6 C4K
919008630302
BPS962 LED29/830 LO CLO-DDF6 C4K
BPS962 LED29/830 LO CLO-DDF6 C4K
919008630303
BPS962 LED29/830 LO-O CLO-DDF6 C4K
BPS962 LED29/830 LO-O CLO-DDF6 C4K
919008630305
BPS962 LED34/840 LO-O CLO-DDF6 C4K
BPS962 LED34/840 LO-O CLO-DDF6 C4K
919008630306

Product family information

Description

Today’s customers want luminaires that provide both energy efficiency and a visually-comfortable light effect. GrandeVille LED luminaires offer the perfect combination of functional and aesthetical characteristics. A classic design, clean lines and robust materials make this LED lighting ideal for all urban settings. The luminaire is well shielded and delivers clear white light, creating a pleasant ambience at the same time as enabling good energy savings. GrandeVille LED luminaires (BPS962) are suitable for mounting on poles or wall brackets. They are also available with a choice of rotation-symmetric light distribution or asymmetric light distribution, which prevents undesired spill light from this classic street lighting. A cover is available in gray or white, which must be ordered separately.

Benefits

  • Classic design – clean lines fit any urban setting

  • Excellent visual comfort

Features

  • Robust materials (IK10)

  • Comfortable white light: 830 or 840

Applications

  • Residential streets, minor roads, parking areas
  • Foot and cycle paths, parks

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GrandeVille LED en_AA pdf 344.2 kB
Install instructions
Mounting instruction of GrandeVille LED pdf 2.0 MB
EcoDesign document
EcoDesign pdf 614.6 kB
Brochure
Brochure of GrandeVille LED pdf 6.2 MB

Visuals

Family-Photographs-GrandeVille LED
Multiple assets - Visuals
CAD Drawings
GRANDEVILLE_LOUVER_WITH_ACCANTE_POLE-3DDWG.zip zip 9.1 MB
CAD Drawings
GRANDEVILLE_DIFFUSER_WITH_ALTEO_POLE-3DDWG.zip zip 4.0 MB
CAD Drawings
GRANDEVILLE_DIFFUSER_WITH_ALTUA_POLE-3DDWG.zip zip 4.0 MB
CAD Drawings
Zipfile 3d files grandeville led zip 3.5 MB
CAD Drawings
LUMINAIRES_GRANDEVILLE-3DDWG.zip zip 3.5 MB

Other

Environmental product declaration
Environmental Product Declaration of GrandeVille LED pdf 858.0 kB