Signify UniStreet gen2

The easy way to ledify your road lighting – UniStreet gen2

New
Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

Designed for ledification projects, the UniStreet gen2 is the ideal 1:1 luminaire replacement for municipalities. Thanks to its high efficiency and low initial cost, the UniStreet gen2 luminaire enables a fast payback and significant savings in terms of energy consumption within a short period of time. The ease of installation and maintenance is enabled by the Service tag and the SR (System Ready) Zhaga socket(s) makes it future-ready, and you can pair this luminaire with lighting control or sensors and software applications such as Interact City. Available with a significant number of different optics and lumen packages that can even be tuned further to fit exact project requirements, UniStreet gen2 is a true point-to-point replacement solution for conventional or generation 1 LED light sources. The compact luminaire, using high-quality materials is also easy to dismantle and recycle at the end of its lifetime.

Benefits

  • 1 to 1 replacement for conventional luminaires

  • Offers high efficiency and energy savings

Features

  • Good application coverage thanks to wide range of optics, tunable flux and tillable spigot

  • Easy luminaire identification due to the Service tag

Applications

  • Roads and streets
  • Residential streets

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniStreet gen2 en_AA pdf 689.8 kB
Additional literature
Family tender text Unistreet gen2 Micro pdf 257.0 kB
Additional literature
Family tender text Unistreet gen2 Medium pdf 261.1 kB
Additional literature
Family tender text Unistreet gen2 Mini pdf 261.4 kB
Additional literature
Family tender text UniStreet gen2 Large pdf 261.5 kB
Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB
Brochure
Unistreet gen2 family brochure pdf 4.0 MB

Visuals

Family-Photographs-UniStreet gen2
Multiple assets - Visuals

Other

Environmental product declaration
EPD-UniStreet-LumiStreet-gen2-Mini-BGP282292392-Ref-910770235380 pdf 5.9 MB
Environmental product declaration
EPD-UniStreet-LumiStreet-gen2-Medium-BGP283293393-Ref-910925868022 pdf 5.4 MB
Environmental product declaration
EPD-UniStreet-LumiStreet-Pro-gen2-Micro-BGP281291391-Ref-910770232001 pdf 6.1 MB
Environmental product declaration
EPD-UniStreet-LumiStreet-gen2-Large-BGP284294394-Ref-910770226665 pdf 3.9 MB