Signify UniStreet gen2, Road & street light, 40 W, 5280 lm, 3000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class I, IP66, SRG10-10

BGP281 LED59-4S/730 I DM11 DDF27 D18 SRG

New

Product Description

Road & street light, Aluminum die cast, Grey, Universal for diameter 48 to 60 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 5280 lm, 40 W, 132 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole

Order code: 910925868795
Full order code: 871951465891200

Specifications

Lamp family code
LED59 [LED module 5900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP281 LED59-4S/730 I DM11 DDF27 D18 SRG txt 4.7 kB
Product leaflet
Localized commercial leaflet 910925868795 en_AA pdf 157.8 kB

Brochures

Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB

Visuals

Product-Photographs-910925868795_EU
Multiple assets - Visuals
Product-Diagrams-910925868795_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP281 LED59-4S/730 I DM11 DDF27 D18 SRG IES
Dialux
ULD File - BGP281 LED59-4S/730 I DM11 DDF27 D18 SRG ULD
Relux
ROLF File - BGP281 LED59-4S/730 I DM11 DDF27 D18 SRG ROLFZ
LDT
LDT File - BGP281 LED59-4S/730 I DM11 DDF27 D18 SRG LDT