Signify UniStreet gen2, Road & street light, 77 W, 10440 lm, 3000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class I, IP66

BGP282 LED119-4S/730 I DM11 DDF27 D18 SR

New

Product Description

Road & street light, Aluminum die cast, Grey, Universal for diameter 48 to 60 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 10440 lm, 77 W, 136 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925868796
Full order code: 871951465892900

Specifications

Lamp family code
LED119 [LED module 11900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP282 LED119-4S/730 I DM11 DDF27 D18 SR txt 4.7 kB
Product leaflet
Localized commercial leaflet 910925868796 en_AA pdf 159.3 kB

Brochures

Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB

Visuals

Product-Photographs-910925868796_EU
Multiple assets - Visuals
Product-Diagrams-910925868796_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP282 LED119-4S/730 I DM11 DDF27 D18 SR IES
Dialux
ULD File - BGP282 LED119-4S/730 I DM11 DDF27 D18 SR ULD
Relux
ROLF File - BGP282 LED119-4S/730 I DM11 DDF27 D18 SR ROLFZ
LDT
LDT File - BGP282 LED119-4S/730 I DM11 DDF27 D18 SR LDT