Philips PrimaVision BasePerform

The ideal alternative to magnetic drivers

Products

HID-PV Base 70 SON C3 220-240V
913712008766
HID-PV Base 100 SON/CDO Q 220-240V
913712008866
HID-PV Base 150 SON/CDO Q 220-240V
913712008966

Product family information

Description

Highly reliable electronic drivers for SON and CDO lamps designed to save energy thanks to better light efficiency compared to magnetic drivers, and to save on maintenance costs thanks to a lifetime of up to 50,000 hours.

Benefits

  • Focused on best operation with SON and CDO lamps - can function for up to 6 years without maintenance cost

  • Competitive pricing – similar to magnetic system (ballast + ignitor + capacitor)

Features

  • Lifetime of 50,000 hours, 3-year warranty

  • Future-proof solution [A2-compliant] designed to compete with electromagnetic systems

Applications

  • Roads
  • Urban streets
  • Parks

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PrimaVision BasePerform en_AA pdf 359.0 kB

Visuals

Family-Photographs-PrimaVision BasePerform
Multiple assets - Visuals