Philips HID-PV Base 70 SON C3 220-240V

Product Description

Philips HID-PV Base 70 SON C3 220-240V

Order code: 913712008766
Full order code: 871869653151800

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.7 mA
Inrush Current Width
0.35 ms
Input Current (Nom)
0.36 A
Inrush Current Peak (Max)
28 A
Number of Products on MCB (16A Type B) (Nom)
13
Surge Protection (Common/Differential)
EN61547 (L-L 2kV, L-G 4kV) kV

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913712008766 en_AA pdf 187.2 kB

Brochures

Declaration of Conformity
Declaration of conformity - HID-PV Base 70 SON C3 220-240V pdf 2.3 MB

Visuals

Product-Photographs-913712008766_EU
Multiple assets - Visuals
Product-Diagrams-913712008766_EU
Multiple assets - Visuals