Philips HID-PV Base 150 SON/CDO Q 220-240V

Product Description

Philips HID-PV Base 150 SON/CDO Q 220-240V

Order code: 913712008966
Full order code: 871869653157000

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.7 mA
Inrush Current Width
0.02 ms
Input Current (Nom)
0.75 A
Inrush Current Peak (Max)
35 A
Number of Products on MCB (16A Type B) (Nom)
8
Surge Protection (Common/Differential)
EN61547 (L-L 2kV, L-G 4kV) kV

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913712008966 en_AA pdf 196.0 kB

Brochures

Declaration of Conformity
Declaration of conformity - HID-PV Base 150 SON/CDO Q 220-240V pdf 85.5 kB

Visuals

Product-Photographs-913712008966_EU
Multiple assets - Visuals
Product-Diagrams-913712008966_EU
Multiple assets - Visuals