Philips BR/R LED

A smooth design solution for a seamless look

Products

Product family information

Description

Philips BR Dimmable LED Lamps with AirFlux technology provide a soft, diffused level of light and smooth dimming to reduce glare. The sleek, lightweight design is ideal for downlighting.

Benefits

  • 13W EnduraLED BR30 saves 52 watts of energy when compared to a 65W halogen BR30†

  • Emits virtually no UV/IR light in the beam

Features

  • BR30 and BR40 lamp types available

  • 25,000-hour rated average life

Applications

  • Ideal for downlighting in hospitality, residential and government buildings.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet BR/R LED en_AA pdf 423.8 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-BR/R LED
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-BR/R LED
Multiple assets - Software Plugins