Philips MasterClass, LEDbulb, R20, dimmable, 50 W, E26, 2200 K, 2700 K, 450 lm, 15000 hour(s), Plastic

5R20/MAS/927-22/P/E26/WG 6/1FB T20

Product Description

MasterClass, LEDbulb, R20, dimmable, 50 W, E26, 2200 K, 2700 K, 450 lm, 15000 hour(s), Plastic, 90.00 lm/W

Order code: 929002008904

Specifications

Cap-Base
E26
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002008904 en_AA pdf 421.0 kB

Visuals

Product-Photographs-929002008904_EU
Multiple assets - Visuals
Product-Diagrams-929002008904_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 5R20/MAS/927-22/P/E26/WG 6/1FB T20 ies 5.1 kB

Other

Environmental product declaration
EPD-Philips-BR-R-LED-COMF-2309-Ref-929002035304 pdf 672.9 kB