Philips LEDbulb, BR30, dimmable, 100 W, E26, 2200 K, 2700 K, 1400 lm, 15000 hour(s), Plastic

15BR30/PER/927/P/E26/WG/HO/T20 4/1PF

Product Description

LEDbulb, BR30, dimmable, 100 W, E26, 2200 K, 2700 K, 1400 lm, 15000 hour(s), Plastic, 93 lm/W

Order code: 929002351433

Specifications

Cap-Base
E26
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002351433 en_AA pdf 520.6 kB

Visuals

Product-Photographs-929002351433_EU
Multiple assets - Visuals
Product-Diagrams-929002351433_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 15BR30/PER/927/P/E26/WG/HO/T20 4/1PF IES 4.9 kB

Other

Environmental product declaration
EPD-Philips-R-BR-Premium-high-lumen-BR-R-LED-Ref-929002351333 pdf 668.7 kB