Philips LED BA11

Energy saving elegance that gives a beautiful sparkle of light

Products

3.5BA11/PER/UD50/CL/G/E12/D 6/3PF T20
3.5BA11/PER/UD50/CL/G/E12/D 6/3PF T20
929002991603
3.5BA11/PER/UD50/CL/G/E26/D 6/3PF T20
3.5BA11/PER/UD50/CL/G/E26/D 6/3PF T20
929002991903

Product family information

Description

Philips LED BA11 candles offer energy saving ambiance with the elegant effect of incandescent candles. These designs provides light in an omnidirectional manner, giving lighting designers a long life alternative to standard incandescent sources.

Benefits

  • Long life -- lowers maintenance costs by reducing re-lamp frequency

  • Excellent color consistancy with high color rendering (CRI)

Features

  • Smooth Dimming

  • Integrated compact driver design to achieve a decorative look and feels

Applications

  • Restaurants
  • Hotels
  • Residential

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LED BA11 en_AA pdf 379.6 kB

Visuals

Family-Photographs-LED BA11
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-LED BA11
Multiple assets - Software Plugins