Philips MasterClass, LEDbulb, BA11, dimmable, 40 W, E12, 2700 K, 2200 K, 300 lm, 15000 hour(s), Glass

3.3BA11/PER/927-922/CL/G/E12/WGX 1FB T20

Product Description

MasterClass, LEDbulb, BA11, dimmable, 40 W, E12, 2700 K, 2200 K, 300 lm, 15000 hour(s), Glass, 90.00 lm/W

Order code: 929001969204

Specifications

Cap-Base
E12
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001969204 en_AA pdf 553.3 kB

Visuals

Product-Photographs-929001969204_EU
Multiple assets - Visuals
Product-Diagrams-929001969204_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 3.3BA11/PER/927-922/CL/G/E12/WGX 1FB T20 ies 819 B

Other

Environmental product declaration
Environmental product declaration pdf 748.8 kB