Philips LEDbulb, F15, dimmable, 60 W, E26, 2200 K, 2700 K, 500 lm, 15000 hour(s), Glass

5.5F15/PER/927-922/CL/G/E26/WGX 1PF T20

Product Description

LEDbulb, F15, dimmable, 60 W, E26, 2200 K, 2700 K, 500 lm, 15000 hour(s), Glass, 90 lm/W

Order code: 929002091593

Specifications

Cap-Base
E26
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002091593 en_AA pdf 567.4 kB

Visuals

Product-Photographs-929002091593_EU
Multiple assets - Visuals
Product-Diagrams-929002091593_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 5.5F15/PER/927-922/CL/G/E26/WGX 1PF T20 IES 2.5 kB

Other

Environmental product declaration
Environmental product declaration pdf 748.8 kB