Philips Essential LED bulbs

Your everyday LED bulb

Products

ESS LEDBulb 23W E27 3000K 1CT/12 CN
ESS LEDBulb 23W E27 3000K 1CT/12 CN
929002004209
ESS LEDBulb 23W E27 6500K 1CT/12 CN
ESS LEDBulb 23W E27 6500K 1CT/12 CN
929002004309
ESS LEDBulb 9W E27 4000K 230V 1CT/12 CN
ESS LEDBulb 9W E27 4000K 230V 1CT/12 CN
929002299309

Product family information

Description

Essential LEDbulbs are compatible with existing fixtures with a E27 holder and are designed for retrofit replacement of incandescent, halogen and energy saving bulbs. They deliver huge energy savings and minimize initial investment

Benefits

  • Up to 90% energy saving compared with traditional incandescent lamps

  • Lower maintenance costs

Features

  • Easy retrofit with existing E27

  • Lifetime up to 10,000 hours

Applications

  • Domestic applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential LED bulbs en_AA pdf 483.8 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-Essential LED bulbs
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential LED bulbs
Multiple assets - Software Plugins