Philips LEDbulb, A60, not dimmable, 40 W, E27, 3000 K, 500 lm, 12000 hour(s), Plastic

5 W (40 W) E27 cap White Bulb

Product Description

LEDbulb, A60, not dimmable, 40 W, E27, 3000 K, 500 lm, 12000 hour(s), Plastic, 100.00 lm/W

Order code: 929002298609
Full order code: 694793914461701

Specifications

Cap-Base
E27
Nominal lifetime
12,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
12,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002298609 en_AA pdf 567.8 kB

Visuals

Product-Photographs-929002298609_EU
Multiple assets - Visuals
Product-Diagrams-929002298609_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ESS LEDBulb 5W E27 3000K 230V 1CT/12 CN IES 583 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-12k-Bulbs-Plastic-Ref-929002299887 pdf 909.1 kB