Philips LEDbulb, A60, not dimmable, 63 W, E27, 3000 K, 850 lm, 12000 hour(s), Plastic

9W (63W) E27 cap White Bulb

Product Description

LEDbulb, A60, not dimmable, 63 W, E27, 3000 K, 850 lm, 12000 hour(s), Plastic, 94.00 lm/W

Order code: 929002299209
Full order code: 694793914469301

Specifications

Cap-Base
E27
Nominal lifetime
12,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
12,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002299209 en_AA pdf 577.0 kB

Visuals

Product-Photographs-929002299209_EU
Multiple assets - Visuals
Product-Diagrams-929002299209_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ESS LEDBulb 9W E27 3000K 230V 1CT/12 CN IES 632 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-12k-Bulbs-Plastic-Ref-929002299887 pdf 909.1 kB