Philips CorePro, LEDbulb, A60, not dimmable, 60 W, E27, 3000 K, 806 lm, CRI 80, 15000 hour(s), Plastic
LEDbulb ND 8-60W A60 E27 830 12CT
Product Description
CorePro, LEDbulb, A60, not dimmable, 60 W, E27, 3000 K, 806 lm, CRI 80, 15000 hour(s), Plastic, 100 lm/W, EEL F, PF 0.6, Beam angle 150 degree(s), RG0, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDbulb
- Flux measurement reference Sphere
- Warranty period 2 years