Philips CorePro, LEDbulb, A60, not dimmable, 40 W, E27, 2700 K, 470 lm, CRI 90, 15000 hour(s), Plastic
CoreProLEDbulb ND 4.9-40W A60 E27 927
Product Description
CorePro, LEDbulb, A60, not dimmable, 40 W, E27, 2700 K, 470 lm, CRI 90, 15000 hour(s), Plastic, 95 lm/W, EEL F, PF 0.4, Beam angle 180 degree(s), RG0, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDbulb
- Flux measurement reference Sphere
- Warranty period 2 years