Philips Fortimo LED strip iXt gen 7

Fortimo LED strip iXt gen 7

Products

Luminous flux (lm)
1,930
CCT (K)
3000
Efficacy (lm/W)
179
Colour rendering
80
Luminous flux (lm)
2,000
CCT (K)
4000
Efficacy (lm/W)
185
Colour rendering
80
Luminous flux (lm)
2,000
CCT (K)
5000
Efficacy (lm/W)
185
Colour rendering
80
Luminous flux (lm)
1,990
CCT (K)
6500
Efficacy (lm/W)
184
Colour rendering
80
Luminous flux (lm)
3,860
CCT (K)
3000
Efficacy (lm/W)
179
Colour rendering
80
Luminous flux (lm)
4,000
CCT (K)
4000
Efficacy (lm/W)
185
Colour rendering
80
Luminous flux (lm)
4,000
CCT (K)
5000
Efficacy (lm/W)
185
Colour rendering
80
Luminous flux (lm)
3,980
CCT (K)
6500
Efficacy (lm/W)
184
Colour rendering
80

Product family information

Description

Redefining brilliance with efficiency and innovation

Benefits

  • Robust LED package to withstand high temperatures

  • A 7-year warranty is granted when combined with an LED driver from the Xitanium iXt range. Otherwise, the standard 5-year warranty applies

Features

  • Two lumen output versions: 2,000 lm/ft and 3,000 lm/ft

  • LED module efficiency of 185 Lm/W (4,000 K, CRI80)

Applications

  • Industry
  • Warehouse
  • Office
  • Marine

Downloads

Visuals

Family-Photographs-Fortimo LED strip iXt gen 7
Multiple assets - Visuals