Philips Fortimo LED Strip iXt 2ft HF 865 FC HV7

Product Description

Philips Fortimo LED Strip iXt 2ft HF 865 FC HV7

Order code: 929004010406
Full order code: 872110312247600

Specifications

Luminous flux (max.)
4,250 lm
Luminous flux (min.)
3,920 lm
Luminous Flux
3,980 lm
Life to 70% lumen maintenance
100,000 h
Colour consistency initial
3
Correlated Colour Temperature (Nom)
6500 K
Luminous efficacy (rated) (nom.)
184 lm/W
Colour rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
Fortimo LED Strip iXt 2ft HF FC HV7 Datasheet pdf 1.3 MB

Visuals

Product-Photographs-929004010406_EU
Multiple assets - Visuals
CAD Drawings
CAD Drawing zip 2.1 MB

Other

Certificate
ENEC Plus Certificate pdf 599.9 kB
Certificate
UL Certificate pdf 396.8 kB
Certificate
ENEC Certificate pdf 553.6 kB