Philips Fortimo LED Strip iXt 1ft HF 830 FC HV7
Popular downloads
Product Description
Philips Fortimo LED Strip iXt 1ft HF 830 FC HV7
Specifications
- Luminous flux (max.)
- 2,070 lm
- Luminous flux (min.)
- 1,900 lm
- Luminous Flux
- 1,930 lm
- Life to 70% lumen maintenance
- 100,000 h
- Colour consistency initial
- 3
- Correlated Colour Temperature (Nom)
- 3000 K
- Luminous efficacy (rated) (nom.)
- 179 lm/W
- Colour rendering index (CRI)
- 80