Philips Fortimo LED Strip iXt 1ft HF 850 FC HV7
Popular downloads
Product Description
Philips Fortimo LED Strip iXt 1ft HF 850 FC HV7
Specifications
- Luminous flux (max.)
- 2,120 lm
- Luminous flux (min.)
- 1,970 lm
- Luminous Flux
- 2,000 lm
- Life to 70% lumen maintenance
- 100,000 h
- Colour consistency initial
- 3
- Correlated Colour Temperature (Nom)
- 5000 K
- Luminous efficacy (rated) (nom.)
- 185 lm/W
- Colour rendering index (CRI)
- 80