Philips Fortimo LED Strip iXt 2ft HF 850 FC HV7
Popular downloads
Product Description
Philips Fortimo LED Strip iXt 2ft HF 850 FC HV7
Specifications
- Luminous flux (max.) 4,240 lm
- Luminous flux (min.) 3,940 lm
- Luminous Flux 4,000 lm
- Life to 70% lumen maintenance 100,000 h
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 5000 K
- Luminous efficacy (rated) (nom.) 185 lm/W
- Colour rendering index (CRI) 80