Philips CoreLine tubular waterproof

Install smarter, finish sooner. Choose long-lasting reliability and performance

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

CoreLine Tubular Waterproof delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. A reliable, efficient luminaire with a very long lifetime, CoreLine Tubular Waterproof comes in two versions to meet various applications needs. The ammonia-resistant and sealed luminaire (PMMA tube) is suitable for animal lighting, livestock and food applications, while the PC version offers a modern and industrial design that is suitable for a wide range of general lighting applications. Both versions come with significant dust, water and impact protection, making them relevant for specific applications. CoreLine Tubular Waterproof WT210C luminaires promise energy savings and less maintenance. At the same time, they can be installed in next to no time and without tools, thanks to pre-installed through-wiring and an external connector, which mean the luminaire does not require opening. These waterproof lighting solutions are flexible to mount on ceilings or suspended in both indoor and outdoor environments.

Benefits

  • Saves on energy and maintenance costs

  • Quick, toolless installation on ceilings or suspended mounted (indoors and outdoors)

Features

  • WT210C available in 2 versions: Ammonia-resistant, sealed PMMA and Polycarbonate Cover (PC)

  • High water, dust and impact protection: IP67/IP69K/IK06 (PMMA), IP68/IK10 (PC)

Applications

  • Food industry (PMMA version)
  • Animal farms (PMMA version)
  • Halls and circulation areas (PC version)
  • (Semi-) open car parks, garages
  • Workshops
  • General lighting

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine tubular waterproof en_AA pdf 528.9 kB

Visuals

Family-Photographs-CoreLine tubular waterproof
Multiple assets - Visuals
Revit file
CoreLine tubular waterproof PMMA, Revit files zip 627.3 kB
Revit file
CoreLine tubular waterproof PC, Revit files zip 613.6 kB

Photometry and Lighting design

Family-IES-CoreLine tubular waterproof
Multiple assets - Software Plugins