Global - English

Philips CoreLine tubular waterproof, 39 W, L1200 mm, 5000 lm, 4000 K, Very wide beam, Opal, IP69K, IK06, TW1

WT210C LED50S/840 PSU TW1 PMMA L1200

Product Description

L1200 mm, Plastic, White, Power supply unit (On/Off), 5000 lm, 39 W, 128 lm/W, 4000 K, (0.38,0.38)SDCM3, Very wide beam, Opal, Polymethyl methacrylate, IP69K | Dust penetration-protected, pressure watertight 80 °C, IK06 | 1 J, Safety class I, Push-in connector 3-pole, Feed-through wiring 1-phase

Order code: 911401827884
Full order code: 871951494735199

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product