Philips CoreLine tubular waterproof, 54 W, L1500 mm, 7000 lm, 4000 K, Very wide beam, Opal, IP69K, IK06, TW1
WT210C LED70S/840 PSU TW1 PMMA L1500
Product Description
L1500 mm, Plastic, White, Power supply unit (On/Off), 7000 lm, 54 W, 130 lm/W, 4000 K, (0.38,0.38)SDCM3, Very wide beam, Opal, Polymethyl methacrylate, IP69K | Dust penetration-protected, pressure watertight 80 °C, IK06 | 1 J, Safety class I, Push-in connector 3-pole, Feed-through wiring 1-phase
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified