Philips CoreLine tubular waterproof gen2
Install smarter, finish sooner. Choose long-lasting reliability and performance
Products
Product family information
Description
CoreLine Tubular Waterproof delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. A reliable, efficient luminaire with a very long lifetime, CoreLine Tubular Waterproof comes in two versions to meet various applications needs. The ammonia-resistant luminaire (PMMA tube) is suitable for animal lighting, livestock and food applications, while the PC tube version offers a modern and industrial design that is suitable for a wide range of general lighting applications. Both versions come with significant dust, water and impact protection, making them relevant for specific applications. CoreLine Tubular Waterproof WT210C luminaires promise energy savings and less maintenance. They can be installed in next to no time and without tools, thanks to pre-installed through-wiring and an external connector, which means the luminaire does not require opening. These waterproof lighting solutions are flexible to mount on ceilings or suspended in both indoor and (protected) outdoor environments. A choice of on/off, DALI dimming and an Interact ready option with integrated wireless communications is also available in this family, which can be used with Interact gateways, sensors and software.
Benefits
Saves on energy and maintenance costs
Quick, toolless installation on ceilings or suspended mounted (indoors and outdoors)
Features
2 versions: Ammonia-resistant - PMMA tube and Polycarbonate tube (PC)
High water, dust and impact protection: IP67/IP69K/IK06 (PMMA), IP68/IP69K/IK10 (PC)