Philips CoreLine tubular waterproof gen2, 26 W, L1500 mm, 3900 lm, 4000 K, Beam angle 120°, Oval reflector, Opal, IP67, IK06, TW1
WT210C G2 LED39S/840 PSU TW1 PMMA L1500
Product Description
L1500 mm, Plastic, White, Power supply unit (On/Off), 3900 lm, 26 W, 150 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polymethyl methacrylate, IP67 | Dust penetration-protected, watertight, IK06 | 1 J, Safety class I, Push-in connector 3-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag No
- Value ladder Performance
- Warranty period 5 years