Global - English

Philips CoreLine tubular waterproof gen2, 43.5 W, L1500 mm, 6600 lm, 3000 K, Beam angle 120°, Oval reflector, Opal, IP68, IK10, TW1

WT210C G2 LED70S/830 PSU TW1 PC L1500

Product Description

L1500 mm, Polycarbonate, White, Power supply unit (On/Off), 6600 lm, 43.5 W, 152 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polycarbonate, IP68 | Dust penetration-protected, pressure watertight, IK10 | 20 J vandal-resistant, Safety class I, Push-in connector 3-pole

Order code: 911401828488
Full order code: 872110332968499

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401828488 en_AA pdf 353.0 kB

Brochures

Install instructions
Installation instruction, WT210C, PC pdf 3.4 MB

Visuals

Product-Photographs-911401828488_EU
Multiple assets
Product-Diagrams-911401828488_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT210C G2 LED70S/830 PSU TW1 PC L1500 IES
Revit file
Revit file - 911401828488 ZIP
Dialux
ULD File - WT210C G2 LED70S/830 PSU TW1 PC L1500 ULD
Relux
ROLF File - WT210C G2 LED70S/830 PSU TW1 PC L1500 ROLFZ
LDT
LDT File - WT210C G2 LED70S/830 PSU TW1 PC L1500 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof tubular, WT210C G2 pdf 933.1 kB