Philips KeyLine Wallmount: Stylish, comfortable, and adaptable bedhead light
Introducing our new KeyLine Wall Mounted Luminaire! Made from robust extruded aluminum, this luminaire is perfect for use as mirror lighting in bathrooms. It is IP44 splash water protected and has comfortable low-glare optics. The luminaire is equipped with efficient LED technology and has a CRI90 rating for natural color rendering. With its sleek design and high-quality features, our KeyLine is the perfect choice for your bathroom lighting needs
High efficiency
Robust and waterproof
Extruded aluminum body
IP44 waterproof, IK06 protection
The product is IPX0 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.
If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void.