Philips KeyLine Wall-mounted, 9 W, L600 mm, 1200 lm, 4000 K, CRI>90, DALI, UGR19
WL350W 12S/940 PSD PCS L600 WH
Product Description
L600 mm, Aluminium, White, Power supply unit with DALI interface, 1200 lm, 9 W, 118 lm/W, 4000 K, (0.39, 0.38) SDCM <3, CRI>90, UGR19, Medium beam, Textured, Polycarbonate, IP44 | Wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Warranty period
- 5 years