Philips KeyLine Wall-mounted, 9 W, L600 mm, 1200 lm, 4000 K, UGR19

WL350W 12S/840 PSU PCS L600 WH

Product Description

L600 mm, Aluminium, White, Power supply unit (On/Off), 1200 lm, 9 W, 135 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP44 | Wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 3-pole

Order code: 910505106581
Full order code: 872110339027100

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505106581 en_AA pdf 200.5 kB

Brochures

Install instructions
KeyLine WM MI pdf 10.1 MB

Visuals

Product-Photographs-910505106581_EU
Multiple assets - Visuals
Product-Diagrams-910505106581_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WL350W 12S/840 PSU PCS L600 WH ies 8.4 kB