Philips KeyLine Wall-mounted

Philips KeyLine Wallmount: Stylish, comfortable, and adaptable bedhead light

Products

WL350W 12S/840 PSU PCS L600 WH
WL350W 12S/840 PSU PCS L600 WH
910505106581
WL350W 18S/840 PSU PCS L900 WH
WL350W 18S/840 PSU PCS L900 WH
910505106582
WL350W 12S/830 PSU PCS L600 WH
WL350W 12S/830 PSU PCS L600 WH
910505106583
WL350W 18S/830 PSU PCS L900 WH
WL350W 18S/830 PSU PCS L900 WH
910505106584

Product family information

Description

Introducing our new KeyLine Wall Mounted Luminaire! Made from robust extruded aluminum, this luminaire is perfect for use as mirror lighting in bathrooms. It is IP44 splash water protected and has comfortable low-glare optics. The luminaire is equipped with efficient LED technology and has a CRI90 rating for natural color rendering. With its sleek design and high-quality features, our KeyLine is the perfect choice for your bathroom lighting needs

Benefits

  • High efficiency

  • Robust and waterproof

Features

  • Extruded aluminum body

  • IP44 waterproof, IK06 protection

Applications

  • Healthcare
  • Hospitals and Care Centers

Warning & Safety

  • The product is IPX0 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet KeyLine Wall-mounted en_AA pdf 282.5 kB
Install instructions
KeyLine WM MI pdf 10.1 MB

Visuals

Family-Photographs-KeyLine Wall-mounted
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-KeyLine Wall-mounted
Multiple assets - Software Plugins