Global - English

Philips CoreLine Panel gen6, 26 W, Module 625, VPC, 3600 lm, 4000 K, DALI, UGR19

RC133V G6 36S/840 PSD W62L62 OC

Product Description

Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 3600 lm, 26 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 4-pole

Order code: 911401890985
Full order code: 872016973516399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC133V G6 36S/840 PSD W62L62 OC txt 3.8 kB
Product leaflet
Localized commercial leaflet 911401890985 en_AA pdf 386.4 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V IP65 v2 pdf 23.9 MB

Visuals

Product-Photographs-911401890985_EU
Multiple assets
Product-Diagrams-911401890985_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC133V G6 36S/840 PSD W62L62 OC IES
Revit file
Revit file - 911401890985 ZIP
Dialux
ULD File - RC133V G6 36S/840 PSD W62L62 OC ULD
Relux
ROLF File - RC133V G6 36S/840 PSD W62L62 OC ROLFZ
LDT
LDT File - RC133V G6 36S/840 PSD W62L62 OC LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC133V-W62L62-Ref-911401890685 pdf 1015.7 kB