Philips GreenPower LED toplighting linear detail
Philips GreenPower LED toplighting linear detail

Philips GreenPower LED toplighting linear

Philips GreenPower LED toplighting linear

Uniform light for flexible installations

Philips GreenPower LED toplighting linear is designed in case you need maximum installation flexibility without compromising light quality. Its modular design allows fixtures to be positioned exactly where needed, making it ideal for lower greenhouse constructions and a wide range of crops. The result is excellent light uniformity, consistent crop development, and efficient use of available growing space.

 

With high efficacies and dimming capabilities through Philips GrowWise control, growers can tailor light levels to crop needs while improving energy efficiency. The flexible output range, reliable passive-cooling design, and low-maintenance operation make toplighting linear a smart choice for year-round production, quality improvement, and predictable crop performance.

Downloads

Icon power

Developed for flexible installations

Configure your lighting system exactly the way your greenhouse requires. The modular design enables easy mounting on a C-profile and allows fixtures to be positioned with or without spacing between modules. This flexibility makes GreenPower LED toplighting linear ideal for lower greenhouse constructions, propagation areas, and applications where uniform light distribution is essential.

Icon controls

Adjust light levels to crop needs

When connected to GrowWise control, GreenPower LED toplighting linear can be dimmed down to 30% of its maximum output. This enables growers to reduce energy consumption during peak hours, adapt lighting strategies throughout the day, or create crop-specific lighting scenarios to support optimal growth and development.

Icon dollar

High efficacy, efficient performance

With excellent efficacy and adjustable light outputs, toplighting linear delivers efficient crop lighting while helping reduce energy consumption. It is an energy-efficient alternative or supplement to traditional greenhouse lighting systems.

Icon maintenance

Reliable design with minimal maintenance

Passive cooling without moving parts ensures robust, dependable operation and long service life. The fixture is designed for efficient heat dissipation and easy installation, reducing maintenance requirements while providing reliable performance season after season.

Grower stories

Where to buy

Our LED grow lights are sold through a global network of certified partners.

Newsletter

Stay up-to-date with the latest learnings and insights from your peers.

Starting a project?

What are the best LED grow lights for your situation? We are here to help you.