Philips GreenPower LED toplighting force performance
Philips GreenPower LED toplighting force performance

Philips GreenPower LED toplighting force performance

Philips GreenPower LED toplighting force performance product shot

Reliable LED performance and smart investment

Philips GreenPower LED toplighting force performance is designed for growers seeking a cost-effective path to LED lighting without compromising on reliability or crop performance. Delivering high light output and consistent growing conditions year-round, toplighting force performance helps reduce energy consumption while supporting strong crop results. Its robust design and attractive investment level make it ideal for growers expanding LED adoption or working within budget constraints.


Combined with the Philips GrowWise control, toplighting force performance unlocks the benefits of dynamic lighting strategies tailored to crop needs and greenhouse conditions. The Quadro Beam lens ensures excellent light uniformity and an optimized greenhouse fit, helping reduce installation costs by covering more area with fewer fixtures. The result is dependable performance, improved efficiency and a smart return on investment.

Downloads

Icon investment

High efficacy for efficient crop production

With efficacy up to 3.7 μmol/J at full output and up to 3.9 μmol/J when dimmed to 50%, toplighting force performance delivers efficient light production while helping reduce energy costs. This combination of high performance and energy efficiency enables you to maximize crop output, improve operational efficiency and achieve a stronger return on their lighting investment.

Icon toplighting

Superior light uniformity with fewer fixtures

The greenhouse-specific Quadro Beam lens delivers excellent light uniformity across the crop, even at shorter fixture-to-crop distances. This enables more efficient light plans with fewer fixtures, helping reduce installation costs while maintaining consistent light distribution and high crop performance.

Icon wireless

Flexible control without extra cabling

Choose between wireless communication and coded mains control to match your greenhouse setup. Both options eliminate the need for additional control cables, simplifying installation and maintenance. Wireless control adds flexibility by allowing control zones to be adjusted anytime after installation.

Icon controls

Precision crop control with custom light recipes

Multi-channel control enables highly precise light recipes tailored to crop type, growth stage and production goals. Through Philips GrowWise, growers can create, schedule and execute custom spectrum setpoints throughout the day, optimizing plant development with greater accuracy and consistency.

Grower stories

Where to buy

Our LED grow lights are sold through a global network of certified partners.

Newsletter

Stay up-to-date with the latest learnings and insights from your peers.

Starting a project?

What are the best LED grow lights for your situation? We are here to help you.