You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BrightSites T-Series Streamline Pole

    Expedite 4G/5G deployment without visual clutter

    View the product BrightSites
    BrightSites T-Series Streamline Pole
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals
        More Information

        Product family information

        BrightSites Streamline Telecom Pole enables broadband deployments to be accomplished in an aesthetically pleasing manner. The integrated pole conceals wireless network equipment, such as cables and radios, in an attractive design to closely match existing infrastructure. BrightSites Streamline poles come in a range of colors, heights, and configurations. When combined with Signify’s innovative LED luminaires and controls, the BrightSites’ poles are best in-class technologies, allowing for a reduction in energy cost, promoting safer environments and are the infrastructure of the future.

        Benefits

        Eliminate visual clutter by using integrated antenna and small cell radios
        Standardized solution ready for city-wide deployment
        Configuration are designed to operate in a wide range of environment
        Integrated base has space for future upgrades and add-ons

        Features

        Intended to house up to 4 radios and other wireless infrastructure equipment inside 14.5” base
        Includes everything needed for a 4G/5G small cell site
        Available in luminary heights of 28’, 30’ and 32’
        Compliant with AASHTO, TIA-222, ETL and GR 487

        Applications

        Road and Street
        Parks and Plazas
        Light Commercial
        • Add product
           
        • Add product
           
        • Add product
           
        Add product