You are now visiting the Signify website. A localized version is available for you.
Suggestions

    eW Cove MX Powercore

    eW Cove MX Powercore – maximum-output linear LED fixture for cove, general and accent lighting

    View all 12 products Color Kinetics
    eW Cove MX Powercore
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        With its superior light output, wide beam angle, and range of fixed colors and color temperatures, eW Cove MX Powercore can be used for accent lighting and indirect general illumination, as well as the full range of wall and ceiling cove applications. This fixture meets or exceeds the performance of comparable linear fluorescent strip cove lights while lowering installation, energy, and maintenance costs. eW Cove MX Powercore offers environmentally conscious buyers a green, energy-efficient lighting solution without sacrificing quality or quantity of light. Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.

        Benefits

        Maximum light output
        Multiple options for design and application flexibility
        Cost-effective, easy to install, and long lifetime

        Features

        Fixed white or solid-color light output of up to 2000 lumens per meter; luminous efficacy of up to 53.1 lm/W
        Available in four color temperatures, ranging from a warm 2700 K to a cool 4000 K, and four solid colors (red, green, blue, and amber)
        End-to-end locking power connectors can make 180º turns; rotation in 10º increments through 170º for precise aiming and color mixing
        Smooth dimming capability with many ELV-type dimmers; guaranteed perfect dimming from 0 to 100% with Precision Dimming version
        1200 mm version for more versatile specification and easier installation; interchangeable with 300 mm version

        Applications

        Accent lighting
        Indirect general illumination
        • Add product
           
        • Add product
           
        • Add product
           
        Add product