250 VA Pure Sine Wave Output Inverter
Automatic Output Voltage Select
Patented automatic dimming (0-10V) of connected loads
250 VA Pure Sine Wave Output Inverter
Automatic Output Voltage Select
Patented automatic dimming (0-10V) of connected loads
UL Listed for the US and Canada
|
UL924 Emergency Lighting Compliant
For Field Installation (Indoor and Damp) |
Maximum Output Power
|
250 W into load PF +/- 0.90 (280 VA)
|
Total Connected Output Load
|
Dimmable lighting loads: 800W Maximum Input Power
Non-Dimmable lighting loads: 250W Maximum Input Power |
Illumination Time
|
90 Minutes
|
AC Input Voltage
|
120 VAC, 60 Hz or 277 VAC, 60 Hz
|
AC Input Current
|
1000 mA Max, 120Vac or
360 mA Max, 277Vac |
Battery
|
2 ea. required
12V (nominal), 35Ah Maintenance-Free Sealed Lead Acid Battery |
Recharge Time
|
24 Hours
|
Charging Indicator Light / Test Switch
|
2W–ITS (Integrated LED / Test Switch)
|
Output Voltage, Automatically Selected
|
120 VAC +/- 10%, or 277 VAC +/- 10%
|
Output Frequency
|
60 Hz, ± 5%
|
Temperature Rating (Ambient)
|
68° F to 86° F (20° C to 30° C)
|
Dimensions
|
12.0” H x 12.5” W x 10.0” D
(317mm x 305mm x 254mm) |
Weight
|
Enclosure and Electronics only: 16 lbs. (7.26 kg)
Batteries: 25 lbs. ea; 50lbs. (22.6 kg) total |
Warranty
|
5 Years (not including batteries)
3 Year Battery warranty, plus 7 years additional pro-rating |