B94CGU


    Emergency Lighting Equipment

     
    Universal input voltage;
    One-lamp emergency illumination for
    4-pin fluorescent lamps (without integral starter);
    Suitable for low mercury lamps
    Bodine - Emergency Lighting
    Bodine - B94CGU Emergency Ballast
    UL Listed
    Available lamps

    Replaces B94CG

    Product summary

    UL Listed for US and Canada
    Factory or Field Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    300 - 750 Lumens

    Full Warranty
    2 Years (NOT pro-rata)

    Universal Input Voltage
    120 Through 277 VAC, 50 or 60 Hz

    AC Input Current
    50 mA

    AC Input Power Rating
    4.0 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    300 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to + 50°C (32°F to 122°F)

    Dimensions
    9.4" x 2.4" x 1.5"
    (238 mm x 60 mm x 38 mm)
    Mounting Center 8.9" (226 mm)

    Weight
    3 lbs. (1.4 kg)