Philips UV-C disinfection upper air ceiling mounted

Breathe healthy air (DESIGNED FOR PROFESSIONAL ONLY)

Products

SM355B 4xTUV PLS 9W HFM MR62
SM355B 4xTUV PLS 9W HFM MR62
910505103002
SM355P 4x TUV PLS 9W HFM SM4
SM355P 4x TUV PLS 9W HFM SM4
910505103004
SM355C 4x TUV PLS 9W HFM SMB
SM355C 4x TUV PLS 9W HFM SMB
910505103005

Product family information

Description

As part of the Philips UV-C disinfection upper air device series, Philips UV-C disinfection upper air ceiling mounted is designed to be installed on false ceilings for the disinfection of air in a wide range of applications. Optimized for low ceiling heights, the UV-C rays are distributed at device level and above. The beam of UV-C rays is controlled by specific reflectors and the louvre design. This allows for the disinfection of the air in a space, while ensuring that day-to-day business activities can continue underneath the area where the device is active.

Benefits

  • Allows quiet disinfection of air while business activity continues underneath the device’s level

  • Inactivates 99.9% of virus Coliphage φX174 in air within 10 minutes in a room with sufficient air circulation (please refer to "more information URL")

Features

  • Philips PL-S TUV lamp included: 4x9W

  • Shortwave UV radiation peak at 253.7 nm (UV-C)

Applications

  • Offices
  • Retail
  • Food outlets
  • Hospitality
  • Schools
  • Banking
  • Washrooms

Warning & Safety

  • DANGER: Risk Group 3 UV product. Like any disinfection system, UV-C lamps and devices must be installed and used in the correct way. Direct exposure to UV-C can be dangerous and result in a sunburn-like reaction to the skin and serious damage to the cornea.

  • As UV-C is invisible to the eye, the UV-C upper air device must be installed together with adequate safeguards to ensure that the UV-C upper air device can be operated in a safe way. The UV-C upper air device are only to be used as components in a system that consists of adequate safety safeguards such as, but not limited to, those indicated in the mounting instructions and/or user manuals.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UV-C disinfection upper air ceiling mounted en_AA pdf 592.6 kB

Visuals

Family-Photographs-UV-C disinfection upper air ceiling mounted
Multiple assets - Visuals