Request project support

Spare parts and upgrade kits

Benefits of remanufactured luminaires image

Extend product life. Unlock new performance.

Upgrade, maintain, and future-proof your lighting without replacing entire luminaires. With Signify spare parts and upgrade kits, you keep existing assets in use while benefiting from the latest technology and reducing operational costs.

 

  • Extend the lifetime of installed luminaires
  • Reduce material use and waste
  • Improve energy efficiency and light quality
  • Enable connectivity and future-ready systems
  • Benefit from a 5-year warranty on upgrade and retrofit kits

A modular approach for multiple applications

All Signify upgrade kits are built on a set of standardized building blocks. This modular approach ensures compatibility, flexibility, and future readiness — across both indoor and outdoor lighting.

Signify upgrade spare parts led driver

1. LED driver (gear plate)

Standalone or pre-wired driver on gear plate for fast and reliable installation

Led boards and optics icon

2. LED boards and optics

Deliver improved efficiency, light quality, and performance

Connectivity options Icon

3. Connectivity options

Enable sensors, controls, and Interact integration (e.g., Zhaga, NEMA)

Signify Service tag icon

4. Signify Service tag

Instant access to product data, spare parts, and upgrade options

Our offer

Our offer includes upgrade and retrofit kits to modernize existing lighting. Upgrade kits enhance the performance of LED luminaires, while retrofit kits convert conventional (fluorescent) systems to LED.

Signify spare parts Indoor

Indoor solutions are designed for adaptable, on-site refurbishment using modular upgrade components — including retrofit options for a wide range of fluorescent luminaires.

Outdoor upgrade kits

Outdoor upgrade kits modernize existing luminaires with the latest LED and connectivity components.

Signify upgrade spareprts Lumagen1

Measurable impact

Example: Upgrading an existing Luma gen1 with the Luma gen1 upgrade kit

 

  • 37% reduction in CO₂ emission through improved LED efficiency and optics (use phase – A6 in EPD)¹
  • 76% lower CO₂ emission from component manufacturing compared to installing a new Luma gen2 luminaire (manufacturing – A1–A3 in EPD)²

1) Philips Luma gen1 BGP 623 (12,000 lm, R1 optics, 2015 production year) compared to Signify Luma gen1 upgrade kit BGP623A (11,000 lm, DW52 optics).

2) Philips Luma gen1 upgrade kit BGP623A (11,000 lm, DW52 optics) compared to Signify Luma gen2 BGP703 (11000 lm, DW52 optics)

Signify Service tag as key enabler

Signify Service tag as key enabler

Maintenance is easier than ever thanks to a QR code on all Signify Circle products that provides instant access to product service information, spare parts and upgrade services. It's a cost-effective, low-disruption way to extend product life.

Are you interested to learn more?

Signify Circular lighting

Signify Circle

Circular lighting is a cornerstone of our sustainability program.

Light as a service - office lights

Light as a Service

Benefit from cutting-edge lighting without an upfront investment.

Remanufacturing

Remanufacturing

Restore used luminaires to like-new performance — backed by warranty.