Signify TownTune Asymmetric, Urban road & street light, 73 W, 7426 lm, 3000 K, CRI80, DALI, Distribution extra wide 50, Interact Ready, Safety class I, IP66, MSP, STD
BDP265 LED94-4S/830 SR DX50 DGRMSP P7SRB
Product Description
Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, 7426 lm, 73 W, 102 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution extra wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector
Specifications
- Lamp family code
- LED94 [LED module 9400 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years