Signify TownTune Asymmetric, Urban road & street light, 26.5 W, 2924 lm, 3000 K, CRI80, DALI, Distribution medium 11, Safety class II, IP66, STD

BDP265 LED35/830 II DM11 CLO 6MFQQ 62S

Product Description

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface and constant light output, Constant light output, 2924 lm, 26.5 W, 110 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Cable 6.0 m without plug, Internal connector

Order code: 912300024484
Full order code: 871869988454300

Specifications

Lamp family code
LED35 [LED module 3500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP265 LED35/830 II DM11 CLO 6MFQQ 62S txt 6.0 kB
Product leaflet
Localized commercial leaflet 912300024484 en_AA pdf 114.0 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024484_EU
Multiple assets - Visuals
Product-Diagrams-912300024484_EU
Multiple assets - Visuals