Signify TownTune Asymmetric, Urban road & street light, 26.5 W, 2856 lm, 3000 K, CRI80, DALI, Distribution medium 10, Safety class II, IP66, MSP, STD

BDP265 LED35/830 II DM10 CLO MSP 5M

Product Description

Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface and constant light output, Constant light output, 2856 lm, 26.5 W, 108 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Cable 5.0 m without plug, Internal connector

Order code: 912300024474
Full order code: 871869988444400

Specifications

Lamp family code
LED35 [LED module 3500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP265 LED35/830 II DM10 CLO MSP 5M txt 6.1 kB
Product leaflet
Localized commercial leaflet 912300024474 en_AA pdf 142.9 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024474_EU
Multiple assets - Visuals
Product-Diagrams-912300024474_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP265 LED35/830 II DM10 CLO MSP 5M IES
Dialux
ULD File - BDP265 LED35/830 II DM10 CLO MSP 5M ULD
Relux
ROLF File - BDP265 LED35/830 II DM10 CLO MSP 5M ROLFZ
LDT
LDT File - BDP265 LED35/830 II DM10 CLO MSP 5M LDT