Global - English

Signify TownTune Asymmetric Lyre, Urban road & street light, 8.5 W, 936 lm, 4000 K, CRI70, DALI, Distribution narrow 10, Interact Ready, Safety class I, IP66, STD

BDP270 LED12-4S/740 DN10 CLO SRT SRB 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 936 lm, 8.5 W, 110 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024210
Full order code: 871869949769900

Specifications

Lamp family code
LED12 [LED Module 1200 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300024210 en_AA pdf 232.5 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024210_EU
Multiple assets - Visuals
Product-Diagrams-912300024210_EU
Multiple assets - Visuals
CAD Drawings
TownTune LYR BDP270 3D07 max 1.1 MB
CAD Drawings
TownTune LYR BDP270 3D05 m3d 107.5 kB
CAD Drawings
TownTune LYR BDP270 3D04 dxf 707.4 kB
CAD Drawings
TownTune LYR BDP270 3D09 r3d 185.0 kB
CAD Drawings
TownTune LYR BDP270 3D03 dwg 654.3 kB

Photometry and Lighting design

Revit file
TownTune LYR BDP270 3D zip 828.5 kB