Signify TownTune Asymmetric Lyre DTD, Urban road & street light, 40 W, 3900 lm, 3000 K, CRI80, Distribution medium 10, Safety class II, IP66, STD

BDP273 LED50-4S/830 II DM10 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 3900 lm, 40 W, 98 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024469
Full order code: 871869988210500

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300024469 en_AA pdf 123.8 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024469_EU
Multiple assets - Visuals
Product-Diagrams-912300024469_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP273 LED50-4S/830 II DM10 62P IES
Dialux
ULD File - BDP273 LED50-4S/830 II DM10 62P ULD
Relux
ROLF File - BDP273 LED50-4S/830 II DM10 62P ROLFZ
LDT
LDT File - BDP273 LED50-4S/830 II DM10 62P LDT